您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

82340B HP-IB Interface and Software for MS Windows® 3.1/NT/95

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The HP 82340B HP-IB Interface Card and software for external PCs make it easy to access and control instruments, exchange data, and create your own automated test applications. The interface card is a mid-range, 8-bit interface card that comes with SICL and VISA software for Windows® 3.1, Windows NT, and Windows 95. The HP 82340B is ideal for single-task applications where a PC is dedicated to instrument control and data acquisition. Maximum data transfer rate is 520 KB/s.

  • Plug-in interface card for PCs
  • SICL/VISA support
  • HP VEE compatibility
  • HP BASIC for Windows compatibility
  • Easy access to test automation
  • Windows and Microsoft are U.S. registered trademarks of Microsoft Corporation. Windows NT is a U.S. trademark of Microsoft Corporation.