您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

71910P Wide Bandwidth Receiver with W-CDMA Capability

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • High-performance automated spectrum analyzers
  • Wide frequency coverage 100 Hz to 26.5 GHz
  • All MMS measurements personality available on 3.5-inch discs
  • Friendly user interface
  • Multitasking for data analysis, report generation, and automatic measurement
  • Output to any Windows® supported peripheral

敘述

The 71910P wide bandwidth receiver adds the flexibility and convenience of a PC interface to Keysight's modular measurement system (MMS) spectrum analyzer family. This factory-configured spectrum analyzer system combines superb RF and microwave performance, a Pentium®-powered PC display, and the benefits of modularity for today's ATE system applications.

Pentium is a U.S. registered trademark of Intel Corporation.
Windows is a U.S. registered trademark of Microsoft Corporation.