這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 特定應用測試系統與元件
- 71500A Microwave Transition Analyzer [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- DC to 40 GHz with two channels
- Time domain measurements with FFTs
- Up to 1 ps delta time accuracy
- IBASIC for measurement programs
The 71500A microwave transition analyzer is a two-channel sampler-based time-domain instrument for making stimulus-response measurements from DC to 40 GHz. It is ideal for characterizing components and systems in a benchtop environment. You can measure rise and fall times, time delay, peak and average power, group delay, AM to PM conversion, and much, much more. All functions of the 71500A are programmable. In addition, custom application-specific interfaces can be developed for Keysight Instrument BASIC and run internally. This use of IBASIC eliminates the need for an external controller in many applications.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型