您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

71500A Microwave Transition Analyzer

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

  • DC to 40 GHz with two channels
  • Time domain measurements with FFTs
  • Up to 1 ps delta time accuracy
  • IBASIC for measurement programs
     

敘述

The 71500A microwave transition analyzer is a two-channel sampler-based time-domain instrument for making stimulus-response measurements from DC to 40 GHz. It is ideal for characterizing components and systems in a benchtop environment. You can measure rise and fall times, time delay, peak and average power, group delay, AM to PM conversion, and much, much more. All functions of the 71500A are programmable. In addition, custom application-specific interfaces can be developed for Keysight Instrument BASIC and run internally. This use of IBASIC eliminates the need for an external controller in many applications.