這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 特定應用測試系統與元件
- 70911A Ultra-Wide Bandwidth IF Module [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Resolution bandwidths from 10 MHz to 100 MHz
- IF Gain from 0 dB to 70 dB in 1 dB steps
- Video output at full selected bandwidth
- Optional 70 or 140 MHz IF output
- Channel filters available for the 70 MHz output
- Optional demodulated FM output
- Optional analog demodulated I/Q outputs
The 70911A ultra-wide bandwidth IF module adds receiver functionality to certain Keysight 70000 series spectrum analyzers. Designed specifically to work with the 71209A option 001 analyzer, it adds receive bandwidths of 10 MHz to 100 MHz in 10% increments. When the 70911A is added to the 71209A option 001, the combination constitutes the 71910A wide-bandwidth receiver. Options are available to provide 70 MHz or 140 MHz IF outputs, demodulated FM out, or analog I/Q demodulated outputs. Also available are channel filters for the 70 MHz IF to selected any required bandwidth and shape. (A maximum of 15 filters can be configured.)
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型