Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 特定應用測試系統與元件
- 70900B Local Oscillator [已停產]
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Synthesized local oscillator (LO) and master control module for Keysight 70000 systems.
- Downloadable program capability
- Limit lines for component tests or digital radio masks
- Extensive marker capability
The 70900B is the master control module for the modular spectrum analyzers and surveillance receivers. It is also a component of the lightwave signal analyzers. The 70900B LO has two main functions in the Keysight 70000 spectrum analyzers: as the synthesized local oscillator (LO) and as the master control module for the system. As a spectrum analyzer local oscillator, it affects phase noise, stability, and frequency accuracy. The 70900B is the reason that the analyzer has excellent phase noise performance of -108 dBc/Hz at 10 kHz offset from the carrier. The synthesis technique has millihertz resolution for accurate frequency control. The fast tuning speed of the LO directly relates to the tuning speed of the analyzer. As the master control module, the Keysight 70900B determines system features, slave module control, command processing speed, and GPIB speed. The combination of hardware and processing power provides fast tuning for surveillance applications and automatic testing.