您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

70900B Local Oscillator

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Synthesized local oscillator (LO) and master control module for Keysight 70000 systems.
  • Downloadable program capability
  • Limit lines for component tests or digital radio masks
  • Extensive marker capability

敘述

The 70900B is the master control module for the modular spectrum analyzers and surveillance receivers. It is also a component of the lightwave signal analyzers. The 70900B LO has two main functions in the Keysight 70000 spectrum analyzers: as the synthesized local oscillator (LO) and as the master control module for the system. As a spectrum analyzer local oscillator, it affects phase noise, stability, and frequency accuracy. The 70900B is the reason that the analyzer has excellent phase noise performance of -108 dBc/Hz at 10 kHz offset from the carrier. The synthesis technique has millihertz resolution for accurate frequency control. The fast tuning speed of the LO directly relates to the tuning speed of the analyzer. As the master control module, the Keysight 70900B determines system features, slave module control, command processing speed, and GPIB speed. The combination of hardware and processing power provides fast tuning for surveillance applications and automatic testing.