您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

70428A Microwave Source Module

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 70428A microwave source module can add microwave source capacity to your MMS system if four slots in the system are available. The Keysight 70428A microwave source module makes an excellent substitute LO for your radar system, phase noise measurement system, or test source for microwave receiver testing. It provides the lowest AM phase noise of any commercially available microwave source and provides up to +16 dBm of output power. The Keysight 70428A requires either the Keysight 70001A mainframe or the Keysight 70004A display. 

  • Microwave source with excellent phase noise
  • Output frequency range 2.4 to 25.8 GHz
  • Frequency resolution of 600 MHz
  • Optional frequency resolution of 0.1 Hz