您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

70427A Microwave Downconverter Module

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Low noise microwave downconverter for phase noise measurements
  • AM noise detection

敘述

The 70427A microwave downconverter module translates microwave signals to RF frequencies for use with the 3048A phase noise measurement system. The 70427A provides state-of-the-art noise floor performance for microwave phase noise measurements. In addition, it provides specified spurious performance and a dc-coupled tuning port with variable sensitivity for phase locking to your microwave source. The 70427A microwave downconverter module is a component of the 71707A, which also includes and 70004A color display/mainframe.

View the Signal Source Analyzer product overview and application examples online: SSA Video Demo

For more information about phase noise, please visit Phase Noise Measurement.