您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

70310A Precision Frequency Reference

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Precision 10 MHz and 100 MHz reference signals for use by Keysight 70000 systems and other instruments
  • Improves reference aging rate, frequency accuracy, and measurement speed

敘述

The 70310A precision frequency reference, a 1-slot wide plug-in module for the 70001A mainframe, provides precision reference signals for use by 70000 systems and other instruments. System frequency accuracy is enhanced because the 10 MHz and 100 MHz reference signals provided by the 70310A are phase-locked to an internal ovenized oscillator, resulting in excellent stability over both time and temperature. With a highly accurate and stable reference in your system, you can find signals more quickly by tuning to very narrow spans. Option 002 deletes the ovenized oscillator and the accessory power pack from the 70310A, but retains the external reference input capability. This is a good low cost solution if you plan to connect a house standard or other external reference permanently to your 70000 modular spectrum analyzer.