您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

70205A System Display

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Compact 3-slot module
  • Softkeys establish an interactive front panel for the modular instrument
  • Full instrument control
     

敘述

The 70205A graphic display is a 3-slot wide module that is ideally suited for applications in which space, size, and weight requirements are stringent. It is small yet gives full control of the modular instruments in your system. Softkeys organized in a menu structure establish an interactive front panel for the modular instrument. Results from up to four independent measurement systems may be shown and simultaneously updated on a single display, and one display may be used to control multiple systems. Without a display in the system, a computer must be used to control the instruments. The display can be separated from the MMS instruments by up to 1 kilometer of MSIB cable for use as a remote manual interface.