您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

70001A System Mainframe

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • System mainframe for MMS plug-in modules
  • MSIB and GPIB high-speed digital communication
  • Excellent EMC performance
  • Easy system configuration
  • Forced-air cooling system

敘述

The 70001A system mainframe provides the structural environment for MMS plug-in modules as well as cooling, power, and digital communication interface buses (MSIB and GPIB). It has eight slots available for single or multiple-slot modules. It is compatible with standard EIA racks, and its integral bails and handles make benchtop use easier. The mainframe has good EMC performance and rugged structural design, making it suitable for sensitive measurements in tough industrial environments. The modular system interface bus (MSIB) provides high speed digital communication between MMS instruments, modules, and displays connected in the same system. The MSIB allows simultaneous communication between all modules on the bus. The interface bus (GPIB) is used to provide computer control and communication between MMS instruments and other GPIB instruments, including VXIbus products.