您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

6843A Regulatory Test Solution

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 6843A Regulatory Test Solution is specifically designed for testing products for compliance to the IEC low-frequency emissions and immunity.

  • One-box solution tests products for compliance to existing and standards for: IEC 555-2, IEC 555-3, EN 60555-2, EN 60555-3, IEC 1000-3-2, IEC 10003-3, EN 61000-3-2, and EN 61000-3-3
  • Full 1 phase coverage at 230 Vrms and 16 Arms
  • Measurement and generation implementation compliant with IEC 868, IEC 1000-7-4, and IEC 725
  • Compliant-level current harmonic measurements for the fundamental through the 40th harmonic
  • Includes Windows® graphical user interface for Harmonic and Flicker Emissions Tests
  • Real-time and off-line test data review and analysis
  • Test report generation
  • Advanced diagnostic capabilities for failure analysis
  • Free Graphical User Interface to operate as a standard ac source in normal mode
  • VXI plug&play drivers
  • Additional IEC test software modules available to expand your testing capabilities
  • For complete details, click on the Data Sheet link