您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

6826A Power Supply/Amplifier

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 6826A power supply/amplifier is a general-purpose instrument useful in laboratories engaged in research and development of electronic systems, circuitry, or components.

  • High-speed remote programming
  • Overload protection
  • Wideband selection
  • Bipolar voltage
  • Current sink or source
  • Output ratings (0 - 55°C): -5 V to +5 V, -50 V to + 50 V; 0 to 1 A both ranges
  • Ripple and noise: CV: 6 mV rms, 35 mV peak-to-peak CC: 0.8 mA rms, 5 mA peak-to-peak
  • Transient recovery: 100 us, 50 mV
  • Frequency response (+1, -3 dB): dc to 40 kHz fixed gain dc to 15 kHz variable gain
  • Physical Specifications: Weight: 8.2 kg (18 lb); Size: 198 mm W x 155 mm H x 316 mm D (7.78 in x 6.09 in x 12. 44 in)