您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

66309D 雙重輸出行動通訊直流電源與DVM

售貨廠商:

基本配套價格 NT$ 115,132

一般配置  

一般配置

66309D Mobile communication dc source, dual-output 15V/3A,12V/1.5A, with DVM. GPIB.

  • 66309D-120 DC power supply 104-127VAC operation, 50/60Hz
  • 66309D-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

縮小範圍

依內容類型

1-22 / 22

排序:
電源產品解決方案 - 選購指南
是德科技提供齊備的直流與交流電源供應器,可滿足您各種不同的測試需求。

型錄 2018-09-21

PDF PDF 90.56 MB
有助於電源測試與分析的 10 個實用秘訣 - 應用說明
可改善您的操作和量測功能的簡單方法。

應用手冊 2018-04-16

Optimizing Power Product Usage to Speed Design Validation Testing - Application Note
This application note is for design validation engineers who need to conduct complex and/or time-consuming tests using power products. It presents methods and techniques to decrease setup time and test time. It is also useful to the manufacturing engineer, as these methods can be beneficial for manufacturing tests.

應用手冊 2017-12-05

符合性聲明
請搜尋是德科技法規資料庫中有關您的產品的最新符合性聲明。

參考指南 2010-10-15

Choosing the Right DC System Power Supply
Whether you need a source to provide bias power to circuits, to characterize components, or to make fast measurements, use this guide to help you choose the best power supply for your application.

選購指南 2007-05-08

66300 Series Data Sheet

產品型錄 2007-01-16

PDF PDF 650 KB
Mobile Communications Device Testing (AN 1310)
Pulsed battery drain currents, regulated charge currents, and remote DUT fixtures, dictate the need for specialized power sourcing, loading, and measurement capabilities for testing mobile communications devices.

應用手冊 2007-01-16

PDF PDF 251 KB
14565B Device Characterization Software Quick Start Guide

快速入門指南 2007-01-15

PDF PDF 435 KB
Keysight Mobile Communications DC Sources

技術總覽 2007-01-08

Current Drain Analysis Enhances WLAN Network Card Design and Test - Application Note
This application note explains how to simplify the complex task of accurately measuring and evaluating the current drain of a WLAN network card for its various operating modes.

應用手冊 2006-12-14

66300 Series Configuration Guide

配置設定指南 2005-08-27

66111A, 66311A, 66311B, 66311D, 66309B, 66309D, Mobile Communications DC Sources Service Manual
This manual contains information for troubleshooting and repairing Keysight 66111A, 66311A, 66311B, 66311D, 66309B and 66309D Mobile Communications DC Sources.

維修服務手冊 2005-02-17

PDF PDF 550 KB
How to capture, save, and reproduce arbitrary waveforms
This 6-page application note provides techniques for capturing, saving and reproducing current waveforms and profiles.

應用手冊 2003-11-21

10大祕訣:使用電源供應器來縮短測試時間
10大祕訣:使用電源供應器來縮短測試時間

型錄 2002-12-23

PDF PDF 1.43 MB
Evaluating Battery Run-down Performance of Mobile Wireless Devices
This application note describes how to easily and accurately evaluate the performance of a mobile wireless device while being directly powered by its battery.

應用手冊 2002-11-04

Using Battery Drain Analysis to Improve Mobile-Device Operating Time
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life.

應用手冊 2002-09-19

66309B, 66309D, 66311B, 66311D Mobile Communications DC Sources User's Guide
66309B, 66309D, 66311B, 66311D Mobile Communications DC Sources User's Guide

使用手冊 2002-05-17

Battery Testing (AN 372-2)
This Application Note shows how an electronic load can be used to discharge batteries of various chemistries to determine actual capacity, capacity retention and impedance.

應用手冊 2002-02-22

Minimizing Power Supply Transient Voltage at a Digital Wireless Telecommunications Products' Test...
This paper addresses the problem of maintaining a stable, transient-free voltage at a DUT

應用手冊 2001-11-30

Specialized Supplies Target Battery-Powered Products

應用手冊 2000-08-01

PDF PDF 73 KB
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550)
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

應用手冊 2000-08-01

10 Hints for Using Your Power Supply to Decrease Test Time - Application Note
Learn how to get the most from your power products by reading this 12-page booklet. When you're trying to boost throughput in time-critical production test systems, a small change in the way you operate or program a supply can have a surprising impact on test speeds. Specifically, the booklet...

應用手冊 1999-10-12