您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

64147A Emulator for Mitsubishi MELPS 7700 and 7750/51 Series Microprocessors

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

Features

  • No-wait state operation up to 25 MHz at 5V and 12 MHz at 3V
  • Disassembly of MELPS 7700 and 7750/51 Series instruction set
  • Display and modify functions for all registers (including SFR), memory, and I/O ports
  • Please refer to the data sheet for more information