這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight 6282A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies is available in 100 Watt and 200 Watt power ranges. All models have individual 10-turn voltage and current controls.
- Remote sensing and programming
- Auto-series, auto-parallel, and auto-tracking
- Front and rear output terminals
- Floating output to serve as positive or negative source
- Output ratings (0-55°C): 0-10 V, 0-10 A
- Ripple and noise (20 Hz to 20 MHz): CV: 500 uV rms, 25 mV peak-to-peak; CC: 5 mA rms
- Line regulation: 0.01% + 1 mV, 0.05% + 1 mA
- Load regulation: 0.01% + 1 mV, 0.05% + 1 mA
- Physical Specifications: Weight: 11.3 kg (25 lb); Dimensions: 210 mm W x 131 mm H x 435 mm D (8.25 in x 5.16 in x 17.13 in)
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型