這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds in a compact, full rack width package.
- Over-voltage protection
- Analog programmable
- Remote sensing
- Auto-series, auto-parallel, and auto-tracking operation
- <50us load transient recovery
- Output ratings (0 - 55 ° C): 0-60 V, 0-15 A
- Ripple and noise (20 Hz to 20 MHz): CV: 200 uV rms, 20 mV peak-to-peak; CC: 5 mA rms
- Load regulation: 0.01% + 200 uV, 0.02% + 500 mA
- Line regulation: 0.01% + 200 uV, 0.02% + 500 mA
- Physical Specifications: Weight: 21.7 kg (48 lbs); Dimensions: 483 mm W x 127 mm H x 479.4 mm D (19 in x 5 in x 18.88 in)
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型