您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

6260B dc Power Supply

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 6260B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds in a compact, full rack width package.

  • Over-voltage protection
  • Analog programmable
  • Remote sensing
  • Auto-series, auto-parallel, and auto-tracking operation
  • <50us load transient recovery
  • Output ratings (0 - 55 deg C): 0-10 V, 0-100 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 500 uV rms, 5 mV peak-to-peak; CC: 50 mA rms
  • Load regulation: 0.01% + 200 uV, 0.02% + 2 mA
  • Line regulation: 0.01% + 200 uV, 0.02% + 2 mA
  • Physical Specifications: Weight: 43.9 kg (97 lbs); Dimensions: 483 mm W x 173 mm H x 479.4 mm D ( 19 in x 6.81 in x 18.88 in)