您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

6255A Power Supply

產品狀態: 已停產 | 查看服務選項
此產品已停產

敘述

The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation, each supply can deliver the maximum-rated output voltage or current of each section.

  • Dual power supply
  • Auto-series, auto-parallel operation
  • Auto-tracking
  • Output ratings (0 - 55 deg C): 60W, 0-40 V, 0-1.5 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 200 uV rms, 1 mV peak-to-peak; CC: 500 uA
  • Load regulation: 0.01% + 2 mV, 0.01% + 250 uA
  • Line regulation: 0.01% + 2 mV, 0.01% + 250 uA
  • Physical Specifications: Weight: 12.7 kg (28 lb) Dimensions: 3.5"H x 14.5"D x 19"W