您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

6114A Voltage Source (Discontinued--Support Information Only)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 6114A is highly accurate, stable, and easy-to-use voltage source and intended for use as low-cost calibrators, working voltage standards, system reference supplies, and high performance lab supplies.

  • Manually operated voltage sources
  • 0.025% output voltage accuracy
  • Continuously variable current control
  • Output ratings (0 - 55 deg C): 0-20 V, 0-2 A; 20-40 V, 0-1 A