您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

59511A Polarity Reversal Relay Device

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

NOTE: This product is discontinued and there is no recommended replacement.

The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra protection when a fault condition requires an emergency shutdown.

  • Relay accessories to isolate load from dc output
  • Switch and sequence power and sense leads
  • dc output polarity reversal
  • For complete details, click on the Data sheet link