您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

5529V Dynamic Calibrator - Vectra System

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 5529V provides machine tool manufacturers and users with the PC platform and electronics required to control an HP laser-based calibration system. The system includes calibrator and compensation boards, an HP Vectra PC, and a super VGA display.

  • Proprietary HP laser tube design for reliability greater than 50,000 hours MTBF
  • User-friendly, Windows®-based software
  • Documentation in eight languages: English, French, German, Italian, Japanese, Spanish, PRC Chinese, and ROC Chinese
  • Conformance to any of seven international standards: NMTBA, BDI/DGQ 3441, ANSI B5.54, BSI 3800, ESO 230-2, JIS, and GB 10931-89
  • Online help windows