Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
55290A Angular Position Measurement Kit
The Keysight 55290A Angular Position Measurement Kit automatically calibrates rotational axes in turning and machining centers.
Starting from
HIGHLIGHTS
Indexing Mode
- Accuracy: 0.5 sec + 0.2% of displayed reading
- Index step size (resolution): 1º
- Range: Multiple rotations or partial arcs
Laser Measurement Mode
- Accuracy: 0.2% of displayed reading (Accuracy can be improved by calibrating laser optics with the indexing table)
- Range: ±10º
Setup Requirements
- Travel (using +2 mm, -1 mm machine axis or manual from zero reference)
Indexing Mode (Interferometer in fixture)
- Maximum lift: 15 mm (2 mm required for fixture)
The Keysight 55290A Angular Position Measurement Kit automatically calibrates rotational axes in turning and machining centers. It can perform calibrations on full, partial or multiple rotations, improves angular positioning accuracy, and allows the documentation of machine tool capability.
- Keeps the laser beam on indexing tables that require a great deal of lift - up to 15 mm
- Performs partial arcs for tools that cannot rotate 360° as well as multiple rotations
- Calibrates C-axis on turning centers
Interested in a 55290A?
Extend the capabilities for your Angular Position Measurement Kit
Featured Resources for 55290A Angular Position Measurement Kit
Related Products
Want help or have questions?