您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight 55281B Linear/Angular Measurement Kit is part of the Keysight 5530 Laser Calibration System and enables the system to measure both linear velocity along a machine's travel path as well as rotation about an axis perpendicular to the axis of motion (pitch and yaw). 

  • Rugged, thermally stable optics encased in stainless steel
  • Fundamental optical resolution of one half wavelength (316.5 nm, 12.5 µin)
  • Simplified installation and alignement of optics