您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

5371A Frequency and Time Interval Analyzer

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

Imagine Your Counter Doing MORE…
“I never expected a frequency counter to do so much so fast!”
53200 Family of RF and Universal Frequency Counter/Timers

The 53230A Universal Frequency Counter/Timer offers continuous/gap-free measurements for basic modulation domain analysis and optional basic burst microwave measurement capabilities up to 15 GHz.

The Keysight 5371A frequency and time interval analyzer is a general-purpose modulation domain analyzer that captures frequency or time intervals at extremely high speeds. The 5371A combines a choice of over 60 arming and triggering configurations with built-in analysis including math, statistics, and limit testing. The 5371A uses a continuous measurement time sampling technique to quickly capture and display data. By eliminating reset time, measurement throughput is dramatically increased to more than 10 million measurements per second with a frequency range of up to 500 MHz.

The 5371A can help you analyze jitter effects, characterize the transient and steady state responses of a VCO, examine frequency or phase modulation, measure frequency stability, analyze computer peripherals, or measure fast hopping radio signals. 

  • Calculated Allan Variance specifies frequency stability in the time domain
  • Broad selection of measurements
  • Quick and easy-to-use push button analysis
  • Graphic display and histograms add visual meaning to numbers
  • Excellent single-shot 10-digit resolution at 150 ps rms
  • Fast HP-IB throughput with up to 20,000 measurements per second
  • Calculated Allan Variance
  • Many applications specify frequency stability by Allan Variance. Allan and Root Allan Variances are calculated and displayed directly, along with traditional statistical parameters. Frequency to 500 MHz is measured with zero dead time, assuring no lost information in the Allan Variance calculation.
  • Broad selection
  • Measurements include frequency and period; time interval, +/- time interval, and continuous time interval; positive or negative pulse width; rise or fall time; duty cycle; totalize; phase; and peak amplitude.
  • Quick and easy
  • Built-in statistics and analysis mean that you do not have to send data to a computer or write analysis software.