您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

5370B Precision Time-Interval Universal Counter

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

NOTE: suggested replacement is the Keysight 53230A and this product may be found by selecting the Related Products link.

Imagine Your Counter Doing MORE…
“I never expected a frequency counter to do so much so fast!”
53200 Family of RF and Universal Frequency Counter/Timers

The Keysight 5370B precison time-interval universal counter offers unsurpassed single-shot resolution and a microprocessor-based design for versatile measurement and complete statistical characterization capabilities. The exceptional single shot resolution is achieved by a unique phase-lockable-phase-startable oscillator, used with a digital vernier interpolation scheme that eliminates the ± count quantization error present in most time-interval counters. Statistical functions include mean, maximum, minimum, and standard deviation within the selected sample size.

The 5370B allows both positive and negative time interval measurements that are useful for differential phase measurement. Other features include automatic calibration of systematic errors and easy display of triggers. Performance, automation, and ease of use make the 5370B the premier time interval measurement counter for applications in component testing, radar/laser ranging, nuclear systems, calibrations labs, computer peripherals testing, digital communications (jitter analysis), and IC tester verification. 

  • 20 ps single-shot least significant digit (LSD) time interval measurement
  • Versatile arming allows extensive choices of measurement times and modes
  • User-defined time reference
  • Statistical functions help characterize jitter