Provides high accuracy even in routine power measurements, with temperature compensated for low drift

HIGHLIGHTS

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • High accuracy even in routine power measurements
  • Temperature compensated for low drift
  • Measures microwave power as low as one microwatt
  • Shows calibration factor and effective efficiency at 12 frequencies
  • Frequency Range: 10 MHz to 10 GHz
  • Maximum SWR: 10 MHz to 25 MHz 1.75; 25 MHz to 7GHz 1.30; 7 GHz to 10 GHz 1.50
  • Available options: 478A-H75 and 478A-H76 for frequency range 1 MHz to 1 GHz (Max. SWR 1.3, 1.05 at 50 MHz). 478A-H76 provides standard lab calibration at 50 MHz

The Keysight 478A provides high efficiency and good radio frequency (RF) match. Used in conjunction with the N432A or 432A power meters, they provide high accuracy even in routine power measurements. These thermistor mounts are temperature compensated for low drift, even in the presence of thermal shocks, permitting measurement of microwave power as low as one microwatt. Each mount contains data showing calibration factor and effective efficiency at six frequencies, directly traceable to the U.S. National Institute Standards and Technology (NIST) at those frequencies where NIST provides calibration service.

Can’t find what you’re looking for? Try our special options.

Keysight Technologies F and S Award Logo

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助