您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

478A Coaxial Thermistor Mount

售貨廠商:

基本配套價格 NT$ 179,460

一般配置  

一般配置

478A Coaxial Thermistor Mount, 10 MHz to 10 GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

478A-910 English language operating manual, printed
478A-ABA English language user guide; printed
478A-H13 Freq range 100KHz to 1GHz, max SWR 1.8 to 300KHz, 1.3 to 1GHz, std lab cal at 13 freqs
478A-H55 Freq range 1MHz to 1GHz, max SWR 1.3
478A-H63 Freq range 100kHz to 1GHz, max SWR 1.8 to 300kHz, 1.3 to 1GHz
478A-H72 Freq range 1MHz to 1GHz, max SWR 1.2
478A-H73 Freq range 1MHz to 100MHz, max SWR 1.1 except 1.05 at 50MHz
478A-H75 Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz
478A-H76 Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz
478A-H83 1MHz to 1GHz, SWR 1.05 at 50MHz. Std lab cal 1, 3, 10, 30, 50, 100, 300, 1000 MHz
478A-H93 Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz and 100MHz

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

向是德洽詢有關選項價格。

相關產品與解決方案

  • 432A Analog Power Meter 432A Analog Power Meter [已停產] 

    432A Analog Power Meter [已停產]

    The 432A is an automatic self-balancing power meter for use with temperature compensated thermistor mount sensors.

  • N432A Thermistor Power Meter N432A 熱敏電阻功率錶 

    N432A 熱敏電阻功率錶

    Keysight N432A 熱敏電阻功率錶式一款自動化、自我平衡的功率錶,可用於溫度補償式熱敏電阻座感測器。Keysight N432A 可取代舊款的 Keysight 432A 類比功率錶,以提供增強的效能與功能。