您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

3587 Real-time Signal Analysis System

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 3587 signal analysis system combines high-performance digitizers and signal processing with high-speed displays and versatile signal capture tools to help you find and study signal characteristics that may have escaped detection in the past. The 3587 is built around VXI, the modular instrument standard that provides the power and flexibility to combine high-performance hardware modules with specialized signal acquisition and analysis software.

  • 8 MHz input bandwidth
  • 1 MHz real-time bandwidth
  • Up to 110 dBfs dynamic range
  • Frequency, time and amplitude analysis
  • High-speed displays