您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

355D Manual Step Attenuator, DC to 1000 MHz, 0 to 120 dB, 10 dB steps

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 355D, dc to 1000 MHz, manual step attenuator provides precision step attenuation in 10 dB steps from 0 to 120 dB. Attenuator sections are inserted and removed by cam-actuated microswitches which keep lead lengths short. This design minimizes stray capacitances and inductances, and keeps phase shift to a minimum. The Keysight 355D is a compact and rugged unit in which the component parts are rigidly positioned and well-shielded so that neither stray pickup nor signal leakage is a problem. It may be connected with the 355C in series to provide precision attenuation in 1 dB steps from 0 to 132 dB. Either terminal may be connected as input or output.

  • Frequency Range: dc to 1 GHz
  • Attenuation Range: 0 to 120 dB, 10 dB steps
  • Insertion Loss at 0 dB: 0.2 dB + 2.3 dB.GHz
  • Maximum SWR: 1.2 to 250 MHz, 1.3 to 500 MHz, 1.5 to 1 GHz
  • Repeatability Life: 0.03 dB maximum, 0.5 million cycles per section
  • Maximum RF Input Power: 0.5 W (average), 350 W (peak)
  • Connector Type: BNC female, optional Type-N female and TNC female