您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

34812A BenchLink Meter Software

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

This product is scheduled for discontinuance on Nov 1, 2002. As a replacement, please use the IntuiLink software that ships with the instrument. IntuiLink Connectivity Software

Use the Keysight 34812A BenchLink Meter to create graphs and crunch numbers, with data from the Keysight 34401A multimeter, Keysight 53131/2A universal counters and Keysight 53181A RF counter. With the instrument data in your PC, it's easy to create graphs, perform basic statistical tests, and document all your measurement results. The strip chart display and limit test help you monitor tests, too.

  • Easily sets up your multimeter or counter to capture the measurement data you need.
  • Monitor incoming data with limit test and a variety of display modes.
  • Peform basic statistics calculations and analyze only the specific data points you want.
  • Operating system: Windows® 3.1, 95, 98, or NT™ 4.0.
  • Controller: 486/66 MHz or higher
  • 16 MB or more RAM
  • MS-compatible mouse
  • Serial port (COM1, 2, 3, or 4), or IEEE-488 card (Keysight 82335B, Keysight 82341C/D, Keysight 82350A, or National Instruments AT-GPIB, AT/TNT, or GPIB-PC)
  • 10 MB disk space for each BenchLink application
  • Windows and Windows NT are U.S. registered trademarks of Microsoft Corporation.