這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight 11968E manually operated, non-metallic turntable is suitable for both indoor and outdoor use. It is especially useful in cost sensitive, such as pre-compliance testing.
- Nonmetallic manual equipment testing turntable
- Suitable for both indoor and outdoor use
- Useful in cost sensitive applications
- Diameter: 1.2 m (4 ft)
- Height: 76 mm (3 in)
- Maximum Load: 455 kg (1000 lb)
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型