您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

11968E Manual Equipment Testing Turntable

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 11968E manually operated, non-metallic turntable is suitable for both indoor and outdoor use. It is especially useful in cost sensitive, such as pre-compliance testing.

  • Nonmetallic manual equipment testing turntable
  • Suitable for both indoor and outdoor use
  • Useful in cost sensitive applications
  • Diameter: 1.2 m (4 ft)
  • Height: 76 mm (3 in)
  • Maximum Load: 455 kg (1000 lb)