您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

11968C Antenna Tripod

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Non-metallic tripod
  • Minimizes unwanted reflections in the test environment
  • Adjustable Height: 94.0cm to 2.0m
  • Maximum Load: 11.8kg
  • Thread: 1/4 in x 20

敘述

Replacement products, please contact:

The 11968C is available as part of the 84115EM system, but is no longer available as a stand-alone product from Keysight.

The Keysight 11968C is a non-metallic tripod made of linen phenolic and delrin to minimize unwanted reflections in the test environment.