您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

11966J Double-Ridged Waveguide Horn Antenna, 40 GHz

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Covers two bands with a single antenna
  • Maximum Continuous Power: 50 Watts
  • VSWR (average): 1.6:1
  • Impedance: 50 ohm
  • Connector: Type-K (f)
  • Mounting Base: 1/4 inch x 20 fem threads

敘述

Replacement products, please contact:

The 11966J is available as part of the 84115EM system, but is no longer available as a stand-alone product from Keysight.

The double-rigged design of the Keysight 11966J horn antenna enables it to cover two waveguide bands with a single antenna.