您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

敘述

The Keysight 11961A EMI measurement software performs fully automated EMI measurements. The software controls both the EMC analyzer and the EMC preselector to insure the correct bandwidths, frequency bands and preselector filters are chosen. In addition, the software measures all signals above a margin or limit line. The measured signals are stored in a list for further analysis and the test results are integrated into a formal report.

  • Measurement of up to 8000 points
  • Limit lines - standard and user-generated
  • Test equipment correction factors
  • Peak, quasi-peak, and average measurements
  • Compile, save and print reports easily
  • Multiple trace display
  • Signal marking with background suppression