您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

11947A Transient Limiter with High-Pass Filter

產品狀態: 已停產
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Protects the spectrum analyzer input from damage caused by high-level transients
  • Frequency Range: 9 kHz to 200 MHz
  • Insertion Loss: 10 dB
  • Maximum Input Level: Continuous: 2.5 W (+34 dBm), Pulse: 10 kW for 10 µS, DC:±12 V

敘述

Replacement product: 11947C Transient Limiter with High-Pass Filter available from Cokeva

In precompliance applications where a spectrum analyzer is used for measurements instead of an EMI receiver, it is always a good idea to use a transient limiter. The Keysight 11947A Transient limiter protects the spectrum analyzer input from damage caused by high-level transients from line impedance stabilization networks (LISNs) during EMI testing for conducted emissions.