您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

11721A Frequency Doubler

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 11721A frequency doubler is an ideal accessory for extending the usable frequency range of signal generators, frequency synthesizers, or other signal sources. Operating on input frequencies of 50 MHz to 1300 MHz, it provides a doubled output in the range of 100 MHz to 2600 MHz. The Keysight 11721A will work well with any RF source with an output in the range 50 to 1300 MHz. The 50 ohm passive circuit of the Keysight 11721A offers low conversion loss, low spurious, and excellent flatness over its entire frequency range when operated above +10 dBm.

 

  • Works with any RF source with output in the range 50 to 1300 MHz
  • Low conversion loss and spurious
  • Excellent flatness over the entire frequency range
  • Input: 50 to 1300 MHz
  • Output: 100 to 2600 MHz
  • Conversion Loss (+13 dBm input, 50 to 1280 MHz) <15 dB
  • Spurious Referenced to Desired Output Frequency f(+13 dBm input with Harmonics < -50 dBc, 50 to 1280 MHz) f/2, -15 dB; 3f/2, -15 dB
  • Input SWR: 1.5, typical
  • Input/Output Impedance: 50 ohms nominal