您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

10932B Axis Board

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 10932B Axis Board supplies position information for measurement system applications. The axis board outputs 32-bit position or position error via a hardware output and over GP-IB. Its accuracy and high update rate make it ideal for supplying the high-performance positioning required with custom servo-control electronics.

Up to six Keysight 10932B boards can be configured in a Keysight 5507B electronics chassis with a Keysight-designed backplane. As part of the Keysight 5507B or a Keysight 5527B laser interferometer positioning system, the Keysight 10932B can be used for open-loop measurements or position data for custom closed-loop applications.