您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

10886A PC Compensation Board

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

相關產品與解決方案

  • Agilent 10751C Product Photograph 10751C Air Sensor, 5 m Cable [已停產] 

    10751C Air Sensor, 5 m Cable [已停產]

    The Keysight 10751C environmental sensor measures air temperature and pressure...

  • Air Sensor 15 m Cable 10751D Air Sensor, 15 m Cable [已停產] 

    10751D Air Sensor, 15 m Cable [已停產]

    The Keysight 10751D environmental sensor measures air temperature and pressure.

  • Agilent 10757D Product Photograph 10757D Material Temperature Sensor, 5 m cable [已停產] 

    10757D Material Temperature Sensor, 5 m cable [已停產]

    Material temperature sensor monitors the temperature of an object being measured or of the workpiece itself; for the Keysight 5529A system.

  • Agilent 10757E Product Photograph 10757E Material Temperature Sensor, 15 m Cable [已停產] 

    10757E Material Temperature Sensor, 15 m Cable [已停產]

    The Keysight 10757E environmental sensor monitors the temperature of an object being measured or of the workpiece itself...

  • Agilent 10757F Product Photograph 10757F Material Temperature Sensor, 25 m cable [已停產] 

    10757F Material Temperature Sensor, 25 m cable [已停產]

    The Keysight 10757F environmental sensor monitors the temperature of an object being measured or of the workpiece itself...