Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
See the following for possible replacement: 5530 Laser Calibration System
The Keysight 10886A PC compensation board increases the accuracy and repeatability of PC-based laser interferometer calibration and positioning systems, such as the Keysight 5529A calibration system.
Using Keysight 10751C/D environmental sensors, the Keysight 10886A detects and compensates for changes in the system's operating environment. Resulting errors can be compensated to provide a system accuracy up to ±1.5 ppm. The Keysight 10886A also compensates for thermal expansion errors detected by Keysight 10757D/E/F material temperature sensors.
As part of a Keysight PC-based positioning system, the Keysight 10886A can be used to improve performance in high-density disk drive applications (servo-track writing), and IC inspection and repair (X-Y stage positioning). The exceptional accuracy of the laser system allows the precise positioning and motion control required for the consistent manufacture of high-quality products.
- Compensation Update Rate: 0.5 Hz (maximum)
- Power Requirements (typical): 5 Vdc at 1.0 A with all four sensors connected
- Weight: 0.18 kg (0.40 lb)
- Operating Temperature: 0° C to 40° C (32° F to 104° F)
- ISA Compatibility: Half XT-size board that supports 8-bit bus transfers
- Automatic environmental compensation
- Automatically compensates for equipment thermal expansion
- Increases accuracy and repeatability of systems using either Keysight 10889B
- PC servo-axis board or Keysight 10885A PC Axis Board
- High reliability backed by three-year warranty