您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

10757C Material Temperature Sensor

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 10757C environmental sensor monitors the temperature of an object being measured or of the workpiece itself. The sensor, used in Keysight laser interferometer systems, detects temperature changes and works with the measurement electronics to automatically compensate for thermal expansion errors. A 25-meter (82-ft) cable is included.

Keysight laser positioning systems, utilizing environmental compensation components such as the Keysight 10757C sensor, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.

  • Automatically detects equipment thermal expansion
  • Increases accuracy and repeatability of systems
  • Extends application of laser interferometer positioning systems
  • Built-in magnet allows easy attachment to magnetic materials
  • High reliability backed by three-year warranty