您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

10717A Wavelength Tracker

售貨廠商:

配置

價格: 繁體中文

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight 10717A Wavelength Tracker tracks changes in the air's index of refraction to optically compensate for environmental changes. It uses one axis of a laser measurement system to report wavelength of light changes, not changes in position. It is used to correct displacement values reported by other measurement axes in the system, hence improving measurement accuracy. It provides a higher degree of accuracy than environmental sensors such as the 10751C and 10751D Air Sensors.

The 10717A includes an optical reference cavity (called an etalon) and a 10715A Differential Interferometer. Both are mounted on a common metal base plate and pre-aligned at the factory.

  • Application: Wavelength of light compensation
  • Distinguishing Feature: Wavelength tracking
  • # of Axis: 1
  • Maximum Beam Size: 6 mm
  • Beam Separation: n/a
  • Weight: 1.7 kg (3 lb 12 oz)
  • Fundamental Optical Resolution: n/a
  • System Resolution: n/a
  • System Resolution: n/a
  • Reflector: Built-in
  • Mount Used: none
  • Referenced: No
  • Turned Configuration: n/a

Learn more about Laser Interferometer Position Measurement Systems