您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

10702A Linear Interferometer

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight 10702A Linear Interferometer, the basic interferometer for linear measurements, enables general purpose single axis measurements.

The 10702A includes one 10703A Retroreflector as a reference reflector. A second 10703A is needed to complete the linear measurement optic set. The interferometer cannot be used to bend the beam. If the interferometer is the moving component, the 10702A Option 001 must be ordered. More about the 10703A Retroreflector

Differential operation requires removing the 10703A Retroreflector and attaching it to the reference surface of interest.

Plane mirror operation requires a 10722A Plane Mirror Converter and a 10703A Retroreflector. Adding these parts converts the 10702A into a 10706A Plane Mirror Interferometer. These parts allow measurement of axial displacement of a plane mirror. More about the 10722A Plane Mirror Converter

The 10702A can also be converted to a 10706B High Stability Plane Mirror Interferometer with the addition of one 10722A Plane Mirror Converter and one 10723A High Stability Adapter. More about the 10702A High-Stability Adapter

  • Application: General purpose
  • Distinguishing Feature: Low cost
  • # of Axis: 1
  • Maximum Beam Size: 6 mm
  • Beam Separation: 12.7 mm (0.5 in)
  • Weight: 232 g (8.2 oz), Option 001 246 g (8.7 oz)
  • Fundamental Optical Resolution: λ/2 (316.5 nm, 12.5 µin)
  • System Resolution: λ/64 (10 nm, 0.4 µin) based on using 32x electronic resolution extension
  • System Resolution: λ/512 (1.2 nm, 0.047 µin) based on using 256x electronic resolution extension
  • Reflector: 10703A
  • Mount Used: 10711A
  • Referenced: No
  • Turned Configuration: Yes. Requires Option 001