您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6389A Nortel Cellular/PCS Base Station Test Software

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Keysight Technologies test set and software reduce test time for Nortel Cellular AMPS/TDMA and PCS TDMA base stations
     

敘述

Keysight Technologies has introduced software enhancements to its Keysight Technologies E6389A base station test software to help installation technicians reduce the time and errors in testing cellular and personal communication service (PCS) base stations. This software is designed specifically to automate testing for 800 MHz TRU and P-series radios along with 1900 MHz TRU radios manufactured by Nortel. This software package consists of two cards; one for P-series and one for 800 MHz and 1900 MHz TRUs. The software package is available as E6389A Nortel Cellular/PCS AMPS/TDMA base station test software.

The E6389A software package was designed by Keysight Technologies to automate the installation procedure used by Nortel base station installers. Automation of this procedure reduces the occurrence of measurement errors and increases a technician's efficiency. In addition, a simple menu-driven user interface requires less technical expertise to achieve consistent, repeatable measurements.

The E6389A software package also includes a laptop utility that allows you to link your Keysight Technologies base station test set running base station test software to a laptop computer. In addition to capturing data by printing or saving data to a memory card, this program aids in recording test results and capturing test set screen images to a PC. Data capture allows service providers to identify key trends over a period of time and improves record keeping because the same, pertinent data is always captured.