您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

4395A 網路/頻譜/阻抗分析儀,10 Hz到500 MHz

產品狀態: 已停產 | 查看服務選項
此產品已停產

16092A
彈簧夾具 

彈簧夾具

16092A
Keysight 16092A測試夾具是專為評估引線及SMD元件的阻抗所設計的。
16192A
並聯電極 SMD 測試夾具 

並聯電極 SMD 測試夾具

16192A
Keysight 16192A 測試夾具是專為評估端電極 SMD 元件阻抗所設計的。
16194A
高溫元件測試夾具 

高溫元件測試夾具

16194A
Keysight 16194A 是專為量測軸向/徑向引線的裝置和具溫度範圍從 -55 至 +200 °C的SMD 所設計的
16196A
是德並聯電極 SMD 測試夾具,DC 達 3 GHz 

是德並聯電極 SMD 測試夾具,DC 達 3 GHz

16196A
Keysight 16196A、16196B、16196C和 16196D SMD測試夾具以同軸的架構發展,使 RF 阻抗量測達 3GHz 成為可能。
16196B
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196B
The 16196B SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16196C
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196C
The 16196C SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16196D
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196D
The 16196D SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16197A
底部電極 SMD 測試夾具 

底部電極 SMD 測試夾具

16197A
Keysight 16197A 是專為評估底部電極 SMD 阻抗所設計的。
16200B
外部 DC 偏壓轉接器 

外部 DC 偏壓轉接器

16200B
Keysight 16200B 測試夾具可讓您透過使用外部 dc 電流電源的7mm埠,在裝置上提供高達 5Adc 的偏壓電流。
1CM015A
Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets 

Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets

1CM015A
Two flange brackets
1CN005A
Handle Kit 221.5mm H (5U) - Two Front Handles 

Handle Kit 221.5mm H (5U) - Two Front Handles

1CN005A
Two front handles
1CP009A
Rackmount Flange and Handle Kit 221.5mm H (5U) - Two Brackets and Front Handles 

Rackmount Flange and Handle Kit 221.5mm H (5U) - Two Brackets and Front Handles

1CP009A
Two brackets and front handles

相關產品與解決方案

  • 4395A 4395A-001 Add DC Source [已停產] 

    4395A-001 Add DC Source [已停產]

    Add DC Source

  • 4395A 4395A-010 Impedance Measurement Function [已停產] 

    4395A-010 Impedance Measurement Function [已停產]

    Impedance Measurement Function

  • 4395A 4395A-1D5 High Stability Frequency Reference [已停產] 

    4395A-1D5 High Stability Frequency Reference [已停產]

    High stability frequency reference

  • 4395A 4395A-1D6 Time-Gated Spectrum Analysis [已停產] 

    4395A-1D6 Time-Gated Spectrum Analysis [已停產]

    Time-gated spectrum analysis

  • 4395A 4395A-1D7 50 - 75 ohm minimum Loss Pad [已停產] 

    4395A-1D7 50 - 75 ohm minimum Loss Pad [已停產]

    50 - 75 ohm minimum loss pad(s)