您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 88,858

一般配置  

一般配置

66321B Mobile communication dc source, 15V/3A with battery emulation. GPIB.

  • 66321B-120 DC power supply 104-127VAC operation, 50/60Hz
  • 66321B-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Output Ratings

  • Voltage: 0 to 15 V
  • Current: 0 to 3 A
  • Peak Current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C (

  • Voltage: 10 mV
  • + Current: 1.33 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 1 mV
  • Peak-to-Peak: 6 mV
  • Current rms: 2 mA

Readback Accuracy

  • DC readback accuracy (at 25°C ±5°C): 0.04% +, 5 mV
  • AC + DC readback accuracy (at 25°C ±5°C) with DC plus a sinewave input > 25 mV rms: 1% +, 5 mV, (60 Hz to 10 kHz)

敘述

Keysight 66321B行動通訊直流電源提供了快速的暫態響應、優異的電源、輸出電阻程式化與精確的量測。這個產品是專為測試下一代數位無線通訊產品而設計的。66321B行動通訊直流電源提供了一項新的能力,可模擬電池或電池包的內部電阻。此外,這些高效能儀器還提供改良過的暫態響應,並為短或長負載導線提供穩定的輸出操作。