您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

66319B 雙重輸出行動通訊直流電源與電池模擬

售貨廠商:

基本配套價格 NT$ 108,351

一般配置  

一般配置

66319B Mobile communication dc source. Dual-output. 15Vdc, 3A; 12Vdc, 1.5A, GPIB

  • 66319B-120 DC power supply 104-127VAC operation, 50/60Hz
  • 66319B-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

66319B-007 2 Extra 5-pin output connectors
66319B-0L1 English Printed Users Guide (full documentation on CD-ROM)
66319B-100 DC power supply 87-106VAC operation, 50/60Hz
66319B-120 DC power supply 104-127VAC operation, 50/60Hz
66319B-1CM Rackmount Kit with blank filler panel
66319B-220 DC power supply 191-233VAC operation, 50/60Hz
66319B-230 DC power supply 209-254VAC operation, 50/60Hz
66319B-521 Add solid state output disconnect relays
66319B-8ZJ Removes feet for use in a racked system
66319B-A6J ANSI Z540-1-1994 Calibration
66319B-AXS Rackmount Kit for side by side mounting
66319B-UK6 Commercial calibration certificate with test data
14565B
裝置特性量測軟體 

裝置特性量測軟體

14565B
Keysight 14565B 裝置特性量測軟體是專為簡易評估可攜式電池供應裝置而設計的 (例如:3G 手機、PDA、WLAN,以及能執行 Bluetooth 的裝置);最新設定檔能確保裝置長時間運作。
1CM021A
Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting 

Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting

1CM021A
Side-by-side mounting

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

向是德洽詢有關選項價格。

相關產品與解決方案

  • N6781A 2-Quandrant Source/Measure Unit for Battery Drain Analysis N6781A 2 象限電源量測模組,用於電池耗電分析,20 V,±1 A 或 6 V,±3 A,20 W 

    N6781A 2 象限電源量測模組,用於電池耗電分析,20 V,±1 A 或 6 V,±3 A,20 W

    Keysight N6781A 是用於電池耗電分析的電源量測模組 (SMU)。

  • No image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • No image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • 66311D行動通訊直流電源與DVM,15V,3A 66311D 行動通訊直流電源與DVM,15V,3A [已停產] 

    66311D 行動通訊直流電源與DVM,15V,3A [已停產]

    Keysight 66311D行動通訊直流電源提供了較高的產能、優異的電源與精確的量測。

  • 66332A-J01 Product Photograph 66332A-J01 Special Order DC Source, 30V, 3.3A 

    66332A-J01 Special Order DC Source, 30V, 3.3A

    The Keysight 66332A Dynamic Measurement dc Source provides dynamic measurement...

  • 66312A 40W動態量測直流電源,20V,2A 66312A 40W動態量測直流電源,20V,2A [已停產] 

    66312A 40W動態量測直流電源,20V,2A [已停產]

    Keysight 66312A和66332A動態量測直流電源,是唯一提供動態量測的系統直流電源供應器…

  • 66319D雙重輸出行動通訊直流電源電池模擬,DVM 66319D 雙重輸出行動通訊直流電源電池模擬,DVM 

    66319D 雙重輸出行動通訊直流電源電池模擬,DVM

    Keysight 66319D 雙重輸出行動通訊直流電源提供 2 個輸出,可同時測試主電池的電力與電池充電器的電路。

  • 66321B行動通訊直流電源與電池模擬 66321B 行動通訊直流電源與電池模擬 

    66321B 行動通訊直流電源與電池模擬

    Keysight 66321B行動通訊直流電源提供了快速的暫態響應、優異的電源、輸出電阻程式化與精確的量測。

  • 66321D行動通訊直流電源與電池模擬,DVM 66321D 行動通訊直流電源與電池模擬,DVM 

    66321D 行動通訊直流電源與電池模擬,DVM

    Keysight 66321D行動通訊直流電源提供了快速暫態響應、優異的電源、輸出電阻程式化與精確的量測。

  • 66309B雙重輸出行動通訊直流電源 66309B 雙重輸出行動通訊直流電源 

    66309B 雙重輸出行動通訊直流電源

    Keysight 66309B雙重輸出行動通訊直流電源提供2個輸出,可同時測試主電池的電力與電池充電器的電路...

  • 66309D雙重輸出行動通訊直流電源與DVM 66309D 雙重輸出行動通訊直流電源與DVM 

    66309D 雙重輸出行動通訊直流電源與DVM

    Keysight 66309D雙重輸出行動通訊直流電源提供2個輸出,可同時測試主電池的電力與電池充電器的電路。

  • 66311B行動通訊直流電源,15V,3A 66311B 行動通訊直流電源,15V,3A 

    66311B 行動通訊直流電源,15V,3A

    Keysight 66311B行動通訊直流電源提供了快速的暫態、優異的電源與精確的量測。

  • 66332A 100W動態量測直流電源,20V,5A 66332A 100W動態量測直流電源,20V,5A 

    66332A 100W動態量測直流電源,20V,5A

    Keysight 66332A和66312A動態量測直流電源,是唯一提供動態量測的系統直流電源供應器...