您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

66319B 雙重輸出行動通訊直流電源與電池模擬

售貨廠商:

基本配套價格 NT$ 111,509

一般配置  

一般配置

66319B Mobile communication dc source. Dual-output. 15Vdc, 3A; 12Vdc, 1.5A, GPIB

  • 66319B-120 DC power supply 104-127VAC operation, 50/60Hz
  • 66319B-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Output Ratings

  • Voltage: 0 to 15 V
  • Current: 0 to 3 A
  • Peak Current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C (

  • Voltage: 10 mV
  • + Current: 1.33 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 1 mV
  • Peak-to-Peak: 6 mV
  • Current rms: 2 mA

Readback Accuracy

  • DC readback accuracy (at 25°C ±5°C): 0.04% +, 5 mV
  • AC + DC readback accuracy (at 25°C ±5°C) with DC plus a sinewave input > 25 mV rms: 1% +, 5 mV, (60 Hz to 10 kHz)

敘述

Keysight 66319B雙重輸出行動通訊直流電源提供2個輸出,可同時測試主電池的電力與電池充電器的電路,讓客戶利用相同的設備來測試手機與充電器。這項特性有助於節省機架空間(半高型機種有2個輸出),並可省去使用兩台電源供應器的麻煩。優異的電壓暫態響應,可減少因測試接線中大幅的電壓降所造成的裝置關機情形,以確保測試系統的最大產能。

66319B提供了是德新開發的一項特性,可讓行動手機製造商持續或間歇地偵測接線的開路感應。自動偵測接線的開路感應,有助於使用者避免電池充電器校驗不正確、測試結果錯誤、以及因大幅的暫態電壓降導致手機電壓過低而關機等問題。有了這項診斷能力,製造商可避免將品質不佳的產品出貨,並可執行更可靠的測試與準確的量測。